IESNA:LM-63-2002
[TEST]P939430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9600
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
875.7 870.2 858.7 848.8 846.3 847.3 850.3 855.8 860.7 862.2
862.7 870.2 885.7 911.1 953.6 1013.4 1086.3 1174.1 1286.4 1420.1
1571.8 1757.4 1982.5 2238.4 2513.9 2809.8 3093.7 3225.9 3032.3 2343.2
1274.9 359.8 110.3 65.4 37.4 15.5 0
875.7 872.7 860.7 850.8 848.3 848.8 851.8 857.3 861.7 863.2
864.2 872.2 887.2 914.1 955.6 1015.9 1089.8 1178.1 1293.4 1427.1
1583.8 1774.9 2008.9 2259.4 2539.8 2843.2 3121.1 3240.9 3001.9 2290.8
1215.5 337.3 106.8 59.9 34.9 14 0
875.7 871.7 860.2 849.8 845.3 845.8 847.3 850.3 852.3 854.3
857.3 865.7 881.7 907.1 949.1 1004.5 1075.3 1159.1 1267.4 1399.6
1564.8 1771.4 2013.9 2283.3 2562.8 2859.2 3139.1 3284.8 3107.7 2474.5
1469 541.9 144.7 71.9 42.4 16.5 0
875.7 869.7 858.7 847.3 841.3 839.8 840.8 841.3 841.3 844.8
849.8 859.2 875.2 900.2 936.1 989 1059.3 1145.2 1253.4 1385.2
1563.8 1777.4 2049.8 2356.7 2671.1 2979.4 3267.3 3430 3340.2 2872.1
1972 954.1 287.4 104.8 50.9 16 0
875.7 869.7 859.2 847.3 839.8 838.3 839.3 839.3 839.3 843.3
852.3 860.7 874.2 895.7 928.1 977 1047.9 1136.2 1245 1383.7
1566.8 1810.8 2125.7 2498.4 2881.6 3224.9 3501.9 3677.5 3698.5 3458.9
2758.4 1659.1 704.6 179.6 60.4 14 0
875.7 868.2 857.7 845.8 837.8 836.3 837.8 839.8 839.8 843.8
853.3 860.2 870.7 893.7 928.1 977 1045.9 1136.2 1247 1393.2
1584.3 1846.7 2199 2628.6 3064.7 3443.5 3720.9 3927.5 4054.2 3973.4
3444 2418.1 1158.1 363.8 77.3 18 0
875.7 869.7 858.7 846.3 838.3 836.3 837.3 839.3 839.3 843.3
852.3 861.7 875.2 897.2 931.1 981 1050.9 1138.7 1248.5 1387.2
1570.3 1814.8 2131.2 2498.4 2877.6 3228.4 3517.8 3719.4 3746.4 3482.9
2821.7 1723 677.1 174.6 50.4 13.5 0
875.7 870.7 860.2 847.8 839.8 837.8 839.3 840.8 842.3 846.3
852.8 863.2 880.2 905.7 942.1 992.5 1063.8 1150.7 1258.9 1394.7
1574.3 1800.8 2074.8 2373.7 2679.5 2988.4 3281.3 3445.5 3333.2 2894.6
2028.4 975 290.9 109.3 51.9 16 0
875.7 872.2 861.2 849.3 842.8 841.8 843.8 847.8 851.3 854.8
859.2 868.2 885.7 913.1 954.1 1010.4 1080.8 1166.1 1272.9 1402.1
1565.8 1768.9 2006.9 2266.9 2538.3 2831.7 3120.1 3265.3 3112.6 2588.7
1635.7 642.7 184.1 87.8 46.9 19 0
875.7 873.2 861.7 849.8 844.3 843.8 847.3 854.3 860.2 863.7
867.2 876.2 892.7 920.6 963.5 1023.9 1097.8 1187.1 1296.9 1429.6
1583.3 1774.4 1994.4 2241.4 2503.9 2794.8 3071.7 3180.5 2974.9 2309.3
1265.4 381.2 116.3 58.9 31.4 12.5 0
875.7 872.7 861.7 849.8 844.3 844.3 847.8 854.3 860.7 863.7
866.7 874.2 891.2 917.6 960 1018.9 1092.3 1185.6 1295.9 1421.6
1572.8 1755.9 1975 2223.5 2474 2764.9 3047.8 3181.5 3007.9 2378.6
1347.8 423.6 122.7 63.9 32.9 11.5 0
